Simplify your network setup with our splice connector. Perfect for tight spaces, it ensures reliable connections and supports high-performance PoE applications.
Product Type | Splice Connector |
Performance Level | Category 6A |
Connector 1 Type | Field Terminable Connector |
Connector Type | Field Terminable Plug |
Body Material | Polycarbonate |
Contact Material | Phosphor Bronze |
Number of Plugs | 1 |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Overall Length (In.) | 1.66 |
Overall Length (mm) | 42 |
Overall Width (In.) | 0.84 |
Overall Width (mm) | 21.4 |
Overall Height (In.) | 0.84 |
Overall Height (mm) | 21.4 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Compatible Wire Gauge (AWG) | 26-22 |
Color | Black |
Standards Met | Exceeds ANSI/TIA Category 6A and ISO Class EA performance requirements when properly terminated to Panduit Category 6A UTP copper cable, Meets ANSI/TIA-1096-A (formerly FCC Part 68), IEC-60603-7, Supports PoE, PoE+, and proposed Type 3 and 4 PoE++ applications for up to 100 W, RoHS compliant |
IP Rating | IP20 |
Flammability Rating | UL94V-0 |
Configuration |
---|
UPC | 61305685242 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0153 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1535 |
Specification Sheets | TX6A™ Category 6A Plenum UTP FieldCord™ Connectors Spec Sheet COSP512 | English | |
Specification Sheets | TX6A™ Category 6A LSZH UTP FieldCord™ Connectors Spec Sheet COSP561 | English | |
Videos | Modular Plugs - Video 16:9 | English | |
Part Drawings | Fieldcord Indoor Splice Connector Part Drawing 01128EAC-DC | English | |
Installation Documents | TX6ATM UTP FieldCord TM ASSEMBLY Installation Instructions PN652C | English | |
Certifications | TX6A™ Category 6A UTP FieldCord™ Connector TX6A™ Category 6A Shielded/Outdoor & FieldCord™ Connector Testing Procedures (PN654) | English | |
Flyers | TG-Style Tools Guide Flyer COFL55-SA-ENG | English | |
Flyers | Guía de Herramientas Estilo TG COFL55 | Spanish (Español) |