globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The NetKey® Faceplate accepts four keystone modules. The faceplate is single gang and mounts to a NEMA standard single gang opening. The faceplate includes label and label cover, and is electric ivory.

Specifications

Product Type Faceplate
Number of Ports 4
Module Type Keystone
Sub Brand NetKey®
Material ABS
Color Electric Ivory
Identification Type Label Pocket
Outlet Orientation Flat
Overall Width (In.) 2.75
Overall Width (mm) 69.85
Overall Depth (In.) 0.45
Overall Depth (mm) 11.5
Overall Height (In.) 4.5
Overall Height (mm) 114.3
Gang Opening Type Single Gang
Mount Orientation Vertical
Standards Met RoHS Compliant

Packaging Detail

UPC 07498305478
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0083
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0832

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}