The Mini-Com® Surface Mount Box is plenum rated and accepts two Mini-Com Modules. The box offers a variety of mounting options using adhesive tape, screws, or optional magnet. The box can be identified with an adhesive label and is white.
Note | Compatible with LD3/LDPH3 or LD5/LDPH5 Raceway |
Product Type | Elongated Surface Mount Box |
Number of Ports | 2 |
Module Type | Mini-Com® |
Color | White |
Identification Type | Adhesive Label |
Includes | (1) Box Base, (2) Box Cover, (3) PLT1.5I-C PAN-TY, (4) 2-Mounting Screw, (5) Strip of 3" X .75" Foam Tape for Mounting, (6) ID Label Kit |
Overall Length (In.) | 3.65 |
Overall Length (mm) | 92.7 |
Overall Width (In.) | 1.95 |
Overall Width (mm) | 49.5 |
Overall Height (In.) | 1.06 |
Overall Height (mm) | 27 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3/LDPH3 |
Material | ABS |
Standards Met | UL 1863; UL 2043; RoHS Compliant |
UPC | 07498303203 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1750 |
Specification Sheets | Mini-Com® Surface Mount Boxes Specification Sheet OTSP27--WW-ENG | English | |
Videos | Mini-Com Surface Mount Boxes Spotlight Video | English | |
Part Drawings | Part Drawing - DWG - CBX2 | English | |
Part Drawings | Part Drawing - DXF - CBX2 | English | |
Part Drawings | Mini-Com 2 Position Surface Mount Box COCBX2XX-AY--ENG | English | |
Installation Documents | Mini-Com Surface Mount Boxes - PN56J | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |