The NetKey® Surface Mount Box is plenum rated and accepts two keystone modules. The box offers a variety of mounting options using adhesive tape, screws, or optional magnet. The box can be identified with an adhesive label and is international white.
Product Type | Elongated Surface Mount Box |
Number of Ports | 2 |
Module Type | Keystone |
Color | Off White |
Identification Type | Adhesive Label |
Includes | (1) Box Cover, (2) Box Base, (3) 2-Mounting Screw, (4) Cable Tie, (5) Foam Tape |
Overall Length (In.) | 3.65 |
Overall Length (mm) | 92.7 |
Overall Width (In.) | 1.95 |
Overall Width (mm) | 49.53 |
Overall Height (In.) | 1.12 |
Overall Height (mm) | 28.6 |
Sub Brand | NetKey® |
Raceway Opening | LD3/LDP3 or LD5/LDP5 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498364047 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1748 |
Data Sheets | NetKey® Surface Mount Boxes Data Sheet NKDS45-WW-ENG | English | |
Part Drawings | Part Drawing - PDF - NK2BX | English | |
Part Drawings | Part Drawing - DWG - NK2BXX-A | English | |
Part Drawings | Part Drawing - DXF - NK2BXX-A | English | |
Installation Documents | NetKey Surface Mount Boxes: NK311D | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catálogo NKLC45 | Spanish (Español) | |
Selection Guides | NetKey® Cabling System North America (cpsg12) | English |