The NetKey® Cat 6 UTP Patch Cord is constructed of 24 AWG, unshielded, twisted pair, stranded, CM cable with enhanced performance modular plugs. The patented tangle free latch prevents snags and provides easy release saving time on frequent moves, adds, and changes. The patch cord’s slender strain relief boot provides easy access in high-density applications. The patch cord is 10 feet in length and blue.
Application | Used in all work area outlets and patch panels; wired to be compatible with both T568A and T568B wiring schemes. Suitable for Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet); 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM ; Token Ring 4/16; and Voice over internet protocol (VoIP) |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Performance Level | Category 6 |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Jacket Material | Polyvinyl Chloride |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (ft.) | 10 |
Sub Brand | NetKey® |
Nominal Cable Outside Diameter (In.) | 0.23 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°F) | 158 |
Boot Color | Clear |
Color | Blue |
Flammability Rating | CM |
Standards Met | Exceeds ANSI/TIA-568.2-D Category 6 and ISO 11801 Class E channel requirements; Meets ANSI/TIA-568.2-D and ISO 11801 Category 6 component requirements; complies with ANSI/TIA-1096-A; Meets IEC 60603-7; Supports IEEE 802.3af/802.3at and 802.3bt type 3 and type 4 PoE applications; cULus Listed; UL 1863 and CAN/CSA-C22.2 (UL File E129886); CE Compliant; RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE/PoE+/PoE++ |
Plug Type | 8 Position |
RapidID™ Enabled | No |
Part Features | 100% performance tested, Patented tangle free latch, Slender strain relief boot, Identification and Variety of color and lengths available |
UPC | 07498305545 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2836 |
Specification Sheets | NetKey Category 6 UTP Patch Cords - COSP564 | English | |
Videos | Copper Patch Cords - Video 16:9 | English | |
Part Drawings | Netkey Category 6 Patch Cord NKNK6PCXXXY--ENG | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Brochures Non Product | Network Infrastructure - Sustainability Brochure _ CPCB263-SA-ENG | English | |
Certifications | ETL Cat6 Netkey Patch Cord Report of Test Certificate (TIA) | English | |
Certifications | ETL Cat6 Netkey Patch Cord Report of Test Certificate (ISO) | English | |
Flyers | Category 6 UTP Guaranteed Headroom Platform North America | English | |
Flyers | NetKey™ Soluciones para Cableado Estructurado Guía Rápida NKFL10 | Spanish (Español) | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |