globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The NetKey® Cat 6 UTP Patch Cord is constructed of 24 AWG, unshielded, twisted pair, stranded, CM cable with enhanced performance modular plugs. The patented tangle free latch prevents snags and provides easy release saving time on frequent moves, adds, and changes. The patch cord’s slender strain relief boot provides easy access in high-density applications. The patch cord is 3 feet in length and blue.

Specifications

Application Used in all work area outlets and patch panels; wired to be compatible with both T568A and T568B wiring schemes. Suitable for Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet); 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM ; Token Ring 4/16; and Voice over internet protocol (VoIP)
Product Type Patch Cord
Conductor Gauge (AWG) 24
Conductor Gauge (kcmil) 0.4
Performance Level Category 6
Conductor Type Stranded
Cable Construction U/UTP
Patch Cord Type Unshielded
Plug Housing Material Polycarbonate
Jacket Material Polyvinyl Chloride
Connector 1 Type Modular Plug
Connector 2 Type Modular Plug
Overall Length (ft.) 3
Sub Brand NetKey®
Nominal Cable Outside Diameter (In.) 0.23
Wiring Scheme T568B
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°F) 158
Boot Color Clear
Color Blue
Flammability Rating CM
Standards Met Exceeds ANSI/TIA-568.2-D Category 6 and ISO 11801 Class E channel requirements; Meets ANSI/TIA-568.2-D and ISO 11801 Category 6 component requirements; complies with ANSI/TIA-1096-A; Meets IEC 60603-7; Supports IEEE 802.3af/802.3at and 802.3bt type 3 and type 4 PoE applications; cULus Listed; UL 1863 and CAN/CSA-C22.2 (UL File E129886); CE Compliant; RoHS Compliant
IEC Variant 60603-7
PoE Compatibility PoE/PoE+/PoE++
Plug Type 8 Position
RapidID™ Enabled No
Part Features 100% performance tested, Patented tangle free latch, Slender strain relief boot, Identification and Variety of color and lengths available

Packaging Detail

UPC 07498305560
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0170
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1703

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets Modulos Jack Punchdown Categoria 6 NetKey® Hoja de Especificaciones NKDS28--WW-SPA Spanish (Español)
Specification Sheets NetKey Category 6 UTP Patch Cords - COSP564 English
Videos Copper Patch Cords - Video 16:9 English
Part Drawings Netkey Category 6 Patch Cord NKNK6PCXXXY--ENG English
Brochures Copper Cabling Systems - COCB29 English
Brochures Non Product Network Infrastructure - Sustainability Brochure _ CPCB263-SA-ENG English
Certifications ETL Cat6 Netkey Patch Cord Report of Test Certificate (TIA) English
Certifications ETL Cat6 Netkey Patch Cord Report of Test Certificate (ISO) English
Flyers Category 6 UTP Guaranteed Headroom Platform North America English
Flyers NetKey™ Soluciones para Cableado Estructurado Guía Rápida NKFL10 Spanish (Español)
Line Cards NetKey Cabling System APAC 2021 Card Line NKLC47 English
Line Cards NetKey Cabling System EMEA 2021 Line Card NKLC46 UK English
Line Cards Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA Spanish (Español)
Selection Guides NetKey® Cabling System North America (cpsg12) English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}