The Lock-In device secures patch cord connections to prevent unauthorized access or accidental removal. Standard device is used when jacks mount flush with the surface. Extended hood protects locking mechanism. Includes 10 black devices and one removal tool.

Specifications

Mount Method Standard
Color Black
Material Polycarbonate
Overall Depth (In.) 0.85
Overall Depth (mm) 21.7
Overall Width (In.) 0.55
Overall Width (mm) 13.9
Includes 10 devices, 1 Key
Overall Height (In.) 0.74
Overall Height (mm) 18.8
Product Type Lock-In Device

Packaging Detail

UPC 61305673374
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0093
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1860

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}