The OptiCam® LC Fiber Optic Connector is a multimode 50/125μm OM2 simplex fiber connector, intended for 900-micron tight-buffered fiber installation. Field termination can be done in about two minutes using the OptiCam 2 Termination Tool. The pre-polished fiber endface eliminates time-consuming field polishing, reducing installation costs. The LC connector has a natural-colored body with a black-colored backbone and 900μm boot.
Note | For use with the OptiCam 2 Termination Tool |
Polish Type | Pre-Polished |
Fiber Type | OM2 |
Connection Type | LC |
Sub Brand | OptiCam® |
Application | Maintenance or emergency restoration of fiber networks and retrofit/initial install in both behind-the-wall (BTW) and in the permanent side of panelized interconnect and cross-connect. |
Body Style | Simplex |
Color | Black |
Boot Color | Black |
Backbone Color | Black |
Fiber Diameter (µm) | 900 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Standards Met | RoHS Compliant; TIA/EIA-604 FOCIS-10 compliant; exceeds TIA/EIA-568-D.3 requirements |
Product Type | Fiber Optic Connector |
UPC | 07498304746 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0324 |
Product Bulletins | OptiCam® 2 Termination Tool | English | |
Specification Sheets | LC OptiCam® Pre-Polished Fiber Optic Connectors | English | |
Specification Sheets | Conectores LC de Fibra Óptica Prepulidos OptiCam® Hoja de Especificaciones FBSP173--WW-SPA | Spanish (Español) | |
Videos | Video 4:3 - Product - LC OptiCam Termination Demo | English | |
Videos | Video 4:3 - Product - OptiCam Overview 2006 | English | |
Part Drawings | OPTICAM SIMPLEX LC CONNECTOR | English | |
Part Drawings | 6 Tube Fiber Fanout Kit - 12 Tube Fiber Fanout Kit | English | |
Installation Documents | LC Termination with 3.0mm Cable: FS057 | English | |
Installation Documents | LC OptiCam Fiber Optic Connectors - FS115 | English | |
Installation Documents | LC OptiCam Fiber Optic Connectors FS014C | English | |
Manuals | OptiCam2FS133Termination ToolUserManual | English | |
Technical References | Technical References - OptiCam Connectors Index Matching Gel TRd | English | |
Technical References | Optical Gel Characteristics Of Panduit® OptiCam® Connectors | English |