The field polish LC fiber optic connector is a singlemode 9/125μm OS1/OS2 simplex fiber connector, intended for 900-micron tight-buffered fiber installation. The LC connector has a blue-colored body, backbone, and 900μm boot.
Polish Type | Field Polish |
Fiber Type | OS1/OS2 |
Connection Type | LC |
Sub Brand | OptiCam® |
Application | Used for equipment cross-connects or interconnects in backbone, horizontal and work area applications for high-speed data transmissions. |
Body Style | Simplex |
Color | Blue |
Boot Color | Blue |
Backbone Color | Blue |
Fiber Diameter (µm) | 900 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Standards Met | RoHS Compliant; TIA/EIA-604 FOCIS-10 compliant; exceeds TIA/EIA-568-D.3 requirements |
Product Type | Fiber Optic Connector |
UPC | 07498304753 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0324 |
Specification Sheets | LC Fiber Optic Connectors FBSP13--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FLCSSBUY | English | |
Part Drawings | Part Drawings - DXF - FLCSSBUY | English | |
Part Drawings | Part Drawings - PDF - FLCSSBUY_Rev-02 | English | |
Installation Documents | LC Termination with 3.0mm Cable: FS057 | English | |
Installation Documents | LC Singlemode and Multimode Fiber Optic Connectors Stripping Template | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本語) | |
Installation Documents | Terminación LC con Cable de 3.0mm Instrucciones de Instalación FS057-SPA | Spanish (Español) | |
Press Releases | Press Release - LC WEB Press Release long3c | English | |
White Papers | White Paper - Product Related - LC White Paper | English |