The OptiCam® SC Fiber Optic Connector is a singlemode 9/125μm OS1/OS2 fiber connector, intended for 900-micron tight-buffered fiber installation. Field termination can be done in about two minutes using the OptiCam 2 Termination Tool. The pre-polished fiber endface eliminates time-consuming field polishing, reducing installation costs. The SC connector has a natural-colored body with a blue-colored backbone, outer housing, and 900μm boot.
Note | For use with the OptiCam 2 Termination Tool |
Polish Type | Pre-Polished |
Fiber Type | OS1/OS2 |
Connection Type | SC |
Sub Brand | OptiCam® |
Application | Maintenance or emergency restoration of fiber networks and retrofit/initial install in both behind-the-wall (BTW) and in the permanent side of panelized interconnect and cross-connect. |
Body Style | Simplex |
Color | Blue |
Boot Color | Blue |
Backbone Color | Natural |
Fiber Diameter (µm) | 900 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Standards Met | RoHS Compliant; TIA/EIA-604 FOCIS-3 compliant; exceeds TIA/EIA-568-D.3 requirements |
Product Type | Fiber Optic Connector |
UPC | 61305625640 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0324 |
Product Bulletins | OptiCam® 2 Termination Tool | English | |
Specification Sheets | SC OptiCam® Pre-Polished Fiber Optic Connectors Spec Sheet FBSP17 | English | |
Part Drawings | OptiCam SC2 Connector | English | |
Manuals | OptiCam2FS133Termination ToolUser Manual | English |