The Fusion Splice SC-APC Fiber Optic Connector is a singlemode 9/125μm OS1/OS2 simplex fiber connector, intended for 900μm tight-buffered or 250μm loose-tube fiber installation. Field termination can be done in about two minutes on several common splice machine brands. The connector consists of a ferrule assembly with a bare fiber stub, a front housing, a rear housing with integral boot, splice protection sleeve, and outer housing shroud.
Polish Type | Pre-Polished |
Fiber Type | OS1/OS2 |
Connection Type | Fusion Splice |
Application | Used for initial installation of fiber links, MAC work, or repairs to existing links to minimize downtime. |
Body Style | Simplex |
Color | Green |
Boot Color | Green |
Backbone Color | Green |
Fiber Diameter (µm) | 9 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Maximum Installation Temperature (°F) | 108 |
Minimum Operating Temperature (°C) | 0 |
Maximum Installation Temperature (°C) | 42 |
Minimum Operating Temperature (°F) | 32 |
Minimum Installation Temperature (°C) | 38 |
Minimum Installation Temperature (°F) | 100 |
Maximum Connector Insertion Loss (dB) | 0.3 |
Minimum Connector Return Loss (dB) | 65 |
Standards Met | RoHS compliant. Exceed TIA/EIA-568-B.3 requirements, TIA/EIA-604 FOCIS-3 |
Product Type | Fiber Optic Connector |
UPC | 61305657403 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.2728 |
Product Bulletins | Fusion Splice-On Connectors: D-FBCB44--SA-ENG | English | |
Specification Sheets | Conectores de Fibra Óptica de Empalme por Fusión Hoja de Especificaciones FBSP148 | Spanish (Español) | |
Specification Sheets | Fusion Splice-On Fiber Optic Connectors Spec Sheet FBSP148 | English | |
Part Drawings | Fiber SC Splice-On Connector For 250/900Um Fiber | English | |
Installation Documents | Fusion-Splice Connectors Installation Instructions FS141 Rev01 | English | |
Technology Briefs | Panduit Fiber Splice-On Connectors | English | |
Technology Briefs | Conectores de Fibra Splice-On de Panduit Reseña Tecnológica FBSP177--WW-SPA | Spanish (Español) |