The HD Flex™ Cassette is OM4 MPO to LC and supports 12 fibers total. It is optimized IL and uses standard Method A polarity. The cassette has a black cover with a black MPO connector and 6 aqua duplex LC adapters with integral shutters to prevent contamination .
Fiber Type | OM4 |
Sub Brand | HD Flex™ |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Connector 2 Type | MPO Male |
Adapter Color | Aqua |
Maximum Connector Insertion Loss (dB) | 0.5 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
UPC | 07498313468 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0666 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6661 |
Specification Sheets | HD Flex™ Fiber Optic Cassettes Specification Sheet FBSP190-WW-ENG | English | |
Specification Sheets | Casetes de Fibra Óptica HD Flex™ Hoja de Especificaciones FBSP190 | Spanish (Español) | |
Part Drawings | HD FLEX 12 Fiber LC- MPO Cassette DWG | English | |
Part Drawings | HD FLEX 12 Fiber LC- MPO Cassette DXF | English | |
Part Drawings | HD Flex 12 Fiber LC – MPO Cassette | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |