This HD Flex™ FAP cassette features 6-ports and has duplex LC singlemode adapters. It is blue with zirconia sleeves.
Fiber Type | OS2 |
Connection Type | LC Duplex |
Sub Brand | HD Flex™ |
Number of Fibers | 12 |
Material | Zirconia Ceramic |
Adapter Color | Blue |
Maximum Connector Insertion Loss (dB) | 0.35 |
Minimum Connector Return Loss (dB) | 55 |
Overall Width (In.) | 7.5 |
Overall Width (mm) | 190.4 |
Overall Depth (In.) | 7.3 |
Overall Depth (mm) | 184 |
Overall Height (In.) | 0.46 |
Overall Height (mm) | 11.7 |
Resistance Properties | Flame-Resistant |
Standards Met | Meets or exceeds: ISO/IEC 11801, ANSI/TIA-568-C.3, TIA-604-5 (FOCIS-5), TIA-604-10 (FOCIS-10), RoHS Compliant |
Product Type | FAP Cassette |
Application | Cable Management |
Color | Black |
Fiber Diameter (µm) | 9 |
UPC | 07498303857 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0561 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.5609 |
Product Bulletins | Guía de Conectividad del Centro de Datos FBCB49 | Spanish (Español) | |
Specification Sheets | Casetes de Fibra Óptica HD Flex™ Hoja de Especificaciones FBSP190 | Spanish (Español) | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | HD Flex 12 Fiber LC Splice Cassette | English | |
Installation Documents | HD Flex™ LC Splice Cassette and Fiber Adapter Panel (FAP):FS117 | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |