12-FIBER QN SFQ CASSETTE, OM1 (62.5/125ΜM); STANDARD LOSS; DUPLEX LC TO MTP; MODIFIED METHOD A, PAIR FLIPPED
Fiber Type | OM1 |
Sub Brand | QuickNet™ |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Connector 2 Type | MPO Male |
Adapter Color | Electric Ivory |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 20 |
Product Type | Fiber Cassette |
UPC | 07498397755 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |
Specification Sheets | QuickNet™ SFQ Series MTP* Fiber Optic Cassettes | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Technical References | SFQ Cassette Modification: D-FBTR105--WW-ENG | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117--WW-ENG | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |