The QuickNet™ SFQ Fiber Cassette is OM4 MPO to LC and supports 12 fibers total. It is optimized IL and uses universal polarity. The cassette has a black cover with a black MPO connector and 6 blue LC adapters with dust plugs.
Fiber Type | OM4 |
Sub Brand | QuickNet™ |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Connector 2 Type | MPO Male |
Adapter Color | Aqua |
Maximum Connector Insertion Loss (dB) | 0.5 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
UPC | 61305656716 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |
Product Bulletins | Guía de Conectividad del Centro de Datos FBCB49 | Spanish (Español) | |
Specification Sheets | QuickNet™ SFQ Series MTP* Fiber Optic Cassettes | English | |
Part Drawings | Quicknet SFQ Cassette, 12 Fiber Duplex LC To MPO Cassette Method U [Universal] | English | |
Installation Documents | Visual Inspection and Cleaning of Multimode and Single Mode Structured Cabling System Interconnect Components | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Flyers | Casetes de Fibra Óptica con Polaridad Universal Flyer FBFL18--SA-SPA | Spanish (Español) |