The HD Flex™ 6-Port Blanking Panel is black and allows you to save space for future use.
Product Type | Blanking Panel |
Sub Brand | HD Flex™ |
Color | Black |
Material | Plastic |
Overall Depth (In.) | 6.99 |
Overall Depth (mm) | 177.6 |
Overall Width (In.) | 3.46 |
Overall Width (mm) | 87.9 |
Overall Height (In.) | 0.43 |
Overall Height (mm) | 10.9 |
Standards Met | RoHS compliant |
Application | Cable Management |
UPC | 61305616157 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0308 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Casetes de Fibra Óptica HD Flex™ Hoja de Especificaciones FBSP190 | Spanish (Español) | |
Part Drawings | HD Flex™ Blanking Panel, 6 Port: 15F318EA-DC | English | |
Part Drawings | HD Flex™ Blanking Panel, 6 Port: DXF | English | |
Part Drawings | HD Flex™ Blanking Panel, 6 Port: DWG | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |