The LC lock-in duplex clip allows connectors to be locked into or released from adapters in modules, FAPs, cassettes, or patch panels for enhanced physical security. This includes 10 per package.
Note | Not compatible with OptiCam style connectors |
Product Type | Duplex Clip |
Material | Plastic |
Overall Depth (In.) | 2.56 |
Overall Depth (mm) | 65 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Overall Height (In.) | 0.52 |
Overall Height (mm) | 13 |
Application | Locking Connectors |
Standards Met | RoHS Directive is not applicable |
Connection Type | LC |
UPC | 07498308963 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0033 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0329 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Data Sheets | NetKey Fiber Optic Pot and Polish Connectors - WW-NKDS018 | English | |
Part Drawings | Part Drawings - PDF - LC Lock-In Duplex Clip part dwg_35 | English | |
Part Drawings | Part Drawing - PDF - LC Lock-In Duplex Clip part dwg | English | |
Installation Documents | LC Lock-In Duplex Clip: FS003A | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Press Releases | Press Release - Product Announcement LC Lock-In Duplex Clip3 | English | |
Selection Guides | Network Infrastructure Security Solution Selection Guide COSG27 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |