The ACG24K Armored Cable Grounding Kit provides a secure jumper from the main grouding grid to the network rack. The black insulating cover protects and hides the HTAP connection, use with HTCT250-250 and CTAP2/0-2/0 for an aesthetically pleasing work area . The 24" jumper cable assembly is armored and terminated on both ends for ease of installation.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 24 |
Overall Length (mm) | 609.6 |
Conductor Gauge (AWG) | #6 |
Application | Armored Cable |
Product Type | Armored Cable Grounding Kit |
Part Features | Provides a secure bond to the armor sheath on indoor and indoor/outdoor fiber optic cables at both cassette and enclosure ends, Worm-gear design evenly distributes forces across the armor, is compatible with common armor for long term reliability. |
UPC | 07498311089 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0289 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | StructuredGround™ Grounding Strips | English | |
Specification Sheets | StructuredGround Tele Rm Grounding and Bonding Kits for TIA-607-C Compliance | English | |
Specification Sheets | Tiras de Puesta a Tierra StructuredGround™ Hoja de Especificaciones GRSP02--SA-SPA | Spanish (Español) | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Armored Cable Grounding Jumper Kit Part Drawing C41753_06 | English | |
Installation Documents | Installation Instructions/Best Practices - T-PMPI-292-PC | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Reference Architecture | Fiber Switch Ring (REP) Deployment for High Availability Configuration Drawing: PCD0003 | Spanish (Español) |