Copper Compression HTAP with code #2 - #6 AWG STR/SOL Run and Tap 1, code #8 - #14 AWG Tap 2 and Tap 3 or flex #2 - #8 AWG Run and Tap 1 and flex #8 - #14 AWG Tap 2 and Tap 3.
Sub Brand | StructuredGround™ |
Surface Treatment | Tinned |
Overall Length (In.) | 0.76 |
Overall Length (mm) | 19.3 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.5 |
Overall Height (In.) | 1.55 |
Overall Height (mm) | 39.4 |
Maximum Tap 1 Size (AWG) | 2 |
Minimum Tap 1 Size (AWG) | 8 |
Maximum Tap 2 Size (AWG) | 8 |
Minimum Tap 2 Size (AWG) | 14 |
Maximum Tap 3 Size (AWG) | 8 |
Minimum Tap 3 Size (AWG) | 14 |
Wire Strip Length (In.) | 13/16 |
Wire Strip Length (mm) | 21 |
Panduit Die Index Number | PH2 |
Color Code | Brown |
Standards Met | cULus listed and CSA certified |
Application | Telecom/Data Center |
Product Type | Compression Tap |
Part Features | Slotted design allows quick and easy assembly of conductor to HTAP using three Panduit 94V-0 cable ties included |
UPC | 07498344075 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0080 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.1993 |
Videos | HTAP and Clear Cover Installation | English | |
Part Drawings | Part Drawing - PDF - C41379_05HTCT | English | |
Installation Documents | H-Type Copper Compression Taps & Clear Insulating Covers Installation Instructions | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 08Jan CBM B-G strategies for telco room | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |