Auxiliary cable bracket jumper for bonding pathway sections; #6 AWG (16mm²); 18.0 (457mm) length; factory terminated on both ends with straight, two-hole, long barrel compression lugs; provided with .16 oz. (5cc) of antioxidant and four mounting screws.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 18 |
Overall Length (mm) | 457 |
Color | Green/Yellow |
Application | Telecom/Data Center |
Product Type | Auxiliary Cable Bracket Jumper Kit |
UPC | 07498399943 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0231 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | StructuredGround™ Grounding Auxiliary Cable Brackets and Jumpers Spec Sheet | English | |
Specification Sheets | Soportes y Puentes de Unión para Cable Auxiliar de Puesta a Tierra StructuredGround Hoja de Especificaciones GRSP14--SA-SPA | Spanish (Español) | |
Part Drawings | Ground Auxiliary Cable Bracket Jumper Kit Part Drawing C41690 | English | |
Installation Documents | Auxiliary Cable Brackets: GACB-2 and GACB-3 | English | |
Installation Documents | Grounding Auxiliary Cable Bracket and Jumper N-GRT-PMPI-278-PC--REV04--ENG | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 08Jan CBM B-G strategies for telco room | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) | |
Selection Guides | Arquitectura de Referencia para Redes Inalámbricas Dentro de Edificios Guia de Aplicaciones CPAT74--SA-SPA | Spanish (Español) |