The CLRCVR2-1 Insulating Cover is made of high impact plastic to provide high impact strength and 360° inspections of crimped connections to assure the crimp is complete and the correct die was used.
Sub Brand | StructuredGround™ |
Color | Clear/Black |
Flammability Rating | 94 V-0 |
Material | Polycarbonate/Polypropylene |
For Use With | HTAPS |
Application | Facility Electrical Protection |
Product Type | Black Cover |
Overall Width (In.) | 1.66 |
Part Features | Low profile design minimizes space requirements |
UPC | 07498344270 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0086 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.2161 |
Videos | HTAP and Clear Cover Installation | English | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Part Drawing - DWG - CLRCVR2-1_2D_6 | English | |
Part Drawings | Part Drawing - PDF - CLRCVR2-1 | English | |
Part Drawings | Part Drawing - DWG - CLRCVR2-1_2D | English | |
Part Drawings | Part Drawing - DWG - CLRCVR2-1_3D | English | |
Installation Documents | H-Type Copper Compression Taps & Clear Insulating Covers Installation Instructions | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |