The GACB-2 Auxiliary Cable Bracket bonds ladder racks, wire baskets, and Panduit® Wyr-Grid® Systems together without drilling holes. The paint piercing teeth provide electrical continuity between cable pathway sections while minimizing debris. The front and back mounting screw options allow easy installation and visual inspection while supporting grounding conductors in telecommunication rooms.
Sub Brand | StructuredGround™ |
Finish/Coating | Zinc-Plated |
Overall Width (In.) | 1.63 |
Overall Width (mm) | 41.4 |
Overall Depth (In.) | 3.71 |
Overall Depth (mm) | 94.2 |
Overall Height (In.) | 4.18 |
Overall Height (mm) | 106.1 |
For Use With | Wyr-grid & 1-1/2" & 2" Side channel Ladder Rack |
Standards Met | RoHS Compliant, UL 467, CSA 22.2 No.41-13, TIA-607-C |
Application | Telecom/Data Center |
Product Type | Auxiliary Cable Bracket |
Note | Front and Back Mounting Screw Options |
UPC | 07498333316 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2841 |
Specification Sheets | StructuredGround™ Grounding Auxiliary Cable Brackets and Jumpers Spec Sheet | English | |
Specification Sheets | Soportes y Puentes de Unión para Cable Auxiliar de Puesta a Tierra StructuredGround Hoja de Especificaciones GRSP14--SA-SPA | Spanish (Español) | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Ground Auxiliay Cable Bracket Part Drawing 10D013BN-DC | English | |
Installation Documents | Auxiliary Cable Brackets: GACB-2 and GACB-3 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |