The GCC6X6250-1/0 Compression Connector Tap provides high-strength and premium electrical properties. It is suitable for use with solid and stranded copper code conductors. Used for tapping conductor to conductor and conductor to ground rod and rebar applications. Use with copper clad, solid copper and stainless steel ground rod types. UL 486A-486B up to for 35kV for power applications temp rated 90C. Designed to enhance crimp process meeting IEEE STD 837 - 2002 and REV 2014. cULus Listed to UL 467 for direct burial in earth and concrete.
Sub Brand | StructuredGround™ |
Connector Type | Cross Connector |
Material | Copper |
Material Properties | High Conductivity |
Overall Length (In.) | 1.06 |
Overall Length (mm) | 26.9 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Overall Height (In.) | 2.12 |
Overall Height (mm) | 53.3 |
Maximum Copper Conductor Size (kcmil) | 250 |
Minimum Copper Conductor Size (AWG SOL) | 2 |
Maximum Ground Rod Size (In.) | 5/8 |
Maximum Ground Rod Size (mm) | 15.87 |
Minimum Ground Rod Size (In.) | 1/2 |
Minimum Ground Rod Size (mm) | 12.7 |
Maximum Rebar Size (AWG) | 4 |
Maximum Rebar Size (In.) | 1/2 |
Maximum Rebar Size (mm) | 12.7 |
Minimum Rebar Size (AWG) | 3 |
Minimum Rebar Size (In.) | 3/8 |
Minimum Rebar Size (mm) | 9.52 |
Panduit Die Index Number | PG25 |
Color Code | Black |
Standards Met | IEEE Std 837™– 2002 UL 467 Listed and CSA 22.2 Certified |
Application | Utility/Ground Grid |
Product Type | Compression Tap |
Part Features | Wide range-taking ability and multi-conductor (slotted) design allowing for conductor to conductor, conductor to rebar and conductor to ground rod. |
UPC | 07498300947 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0417 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Video 4:3 - Product - compression vs exothermic_WEB | English | |
Videos | Direct Burial Grounding System Video | English | |
Part Drawings | Part Drawing - DWG - 6x6 Connectors | English | |
Part Drawings | Part Drawing - DWG - GCC6X6250-1_0 Model | English | |
Part Drawings | 6X6 Grounding Connectors Part Drawing C41749 | English | |
Installation Documents | Direct Burial Compression Connectors Installation Instructions T-PMPI-289-PC | English | |
White Papers | Physical Infrastructure Solutions for Grounding and Bonding* | English |