The CTAP2/0-2-X Compression Connector Tap provides high-strength and premium electrical properties. It is suitable for use with solid and stranded copper Code conductors for tapping into unbroken continuous main, as a wire joint or two-way splice. The wide wire range-taking capability minimizes inventory requirements. UL listed per ul 486 for use up to 35 kv and temperature rated 90°c when crimped with Panduit and specified competitor crimping tools and dies.
Sub Brand | StructuredGround™ |
Maximum Tap Size (AWG SOL) | 2 |
Maximum Tap Size (AWG STR) | 2 |
Minimum Tap Size (AWG SOL) | 8 |
Minimum Tap Size (AWG STR) | 8 |
Maximum Run Size (AWG STR) | 2/0 |
Minimum Run Size (AWG STR) | 1/0 |
Overall Length (In.) | 0.8 |
Overall Length (mm) | 20.3 |
Overall Width (In.) | 0.93 |
Overall Width (mm) | 23.6 |
Overall Thickness (In.) | 0.8 |
Overall Thickness (mm) | 20.3 |
Overall Height (In.) | 1.32 |
Overall Height (mm) | 33.5 |
Panduit Die Index Number | PO |
Burndy Die Index Number | O |
Wire Strip Length (In.) | 1 1/16 |
Wire Strip Length (mm) | 27 |
For Use With | AWG wire only |
Standards Met | UL 467 listed for Grounding and Bonding and UL 486A for electrical connections up to 35kV. |
Application | Utility/Ground Grid |
Product Type | Compression Tap |
Material | Copper |
Material Properties | High Conductivity |
Surface Treatment | Bare |
Mount Method | Direct burial |
UPC | 07498382130 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0395 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Direct Burial Grounding System Video | English | |
Part Drawings | Part Drawing - PDF - CTAP Family_10N002BA-NC_06 | English | |
Installation Documents | Thick Wall "C" Type Compression Taps Installation Instructions | English |