The G5 iPDU power share patch cord is designed to share power (daisy chain) up to 4 Panduit G5 iPDUs. The power share cord has 2 RJ45 plugs and meausres 15 feet (4.6 m).
Note | PDU Accessory |
Product Type | PDU Harness |
Overall Length (In.) | 180 |
Overall Length (mm) | 4572 |
Environment | Indoor |
For Use With | Panduit iPDU |
Standards Met | ROHS, Reach |
Application | Cabinet Access Control |
Color | Black |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Part Features | Rack access during power loss, Environmental Monitoring During Power Loss, Sensor Monitoring During Power Loss, Daisy Chain, Daisy-Chain |
UPC | 61305677740 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0189 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.4735 |