Product Type | Cord Lockout Device |
Color | Red |
Material | Polypropylene |
Overall Length (In.) | 3.5 |
Overall Length (mm) | 88.9 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
For Use With | 120 VAC corded plugs |
Application | Insert plugs, close cover, and secure with padlock and tag |
Part Features | Easy to use |
UPC | 07498324141 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1329 |
Part Drawings | 120 Volt AC Cord Lockout Device. | English |