The PSL-1.5 Hasp allows energy sources to be locked out quickly and easily by more than one worker for group lockout applications. The Hasp supports 6 locks. Hasp with 1.50" (38.1mm) diameter jaw and overlapping tabs.
Color | Red |
Material | Steel/Zinc |
Product Type | Hasp |
Jaw Diameter (In.) | 1.5 |
Jaw Diameter (mm) | 38.1 |
Number of Locks | 6 |
Overall Length (In.) | 5.17 |
Overall Length (mm) | 131.3 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Part Features | Easy to use |
UPC | 07498327509 |
Std. Pkg. Qty. | 12 |
Std. Pkg. Volume (cf) | 0.1009 |
Std. Ctn. Qty. | 48 |
Std. Ctn. Volume (cf) | 0.4036 |
Part Drawings | Part Drawings - PDF - C10099(psl-1_) | English | |
Installation Documents | PSL-1, PSL-1A, PSL-1.5 and PSL-1.5A Lockout Hasps | English | |
3D CAD Models | PSL-1.5 Hasp 3D STP File | English |