Clear, customizable identification for small wires and cables with our thermal transfer flag label. It provides improved organization and manageability and offering flexibility in application.
Note | For use with TDP printers |
Product Type | Flag Label |
Color | White |
Material | Polyester |
Printer Type | Thermal Transfer |
Standards Met | UL969 recognized, File # MH14576 and File # MH14979; cUL recognized C22.2 No. 0.15-01, File # MH14979 |
Maximum Cable Diameter (In.) | 0.38 |
Maximum Cable Diameter (mm) | 9.7 |
Minimum Cable Diameter (In.) | 0.32 |
Minimum Cable Diameter (mm) | 8.1 |
Compatible Wire Gauge (AWG) | 3-2 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Overall Height (In.) | 2.13 |
Overall Height (mm) | 54.1 |
Print-On Area Width (In.) | 0.88 |
Print-On Area Width (mm) | 22.4 |
Print-On Area Height (In.) | 0.75 |
Print-On Area Height (mm) | 19.1 |
Label Application | Cable & Wire Marking |
Label Property | Washdown Resistant |
Configuration |
---|
UPC | 07498311504 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.4196 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film - GMY16 | English | |
Part Drawings | Flag Label Thermal Transfer Printable Part Drawing C10631 | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English |