The H200X034H1T-B Military-Grade Polyolefin Heat-Shrink Label is single-sided printable. It offers crisp, clear legends with superior readability for quick and easy label production. The heat-shrink sleeve is designed to provide a clear, reliable, and durable way to identify wires and cables. Shrink ratio 3:1. 0.34" x 2" (8.6 mm x 50.8 mm). Color White. 2500 labels per roll.
Product Type | Heat Shrink Label |
Color | White |
Compatible Wire Gauge (AWG) | 18-12 |
Diameter (In.) | 0.19 |
Diameter (mm) | 4.8 |
Material | Polyolefin |
Flammability Rating | VW-1 |
Number of Labels | 2500 |
Number of Labels per Row | 1 |
Number of Sides | 1 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Height (In.) | 0.34 |
Overall Height (mm) | 8.6 |
Resistance Properties | Military Grade |
Standards Met | Meets UL Standard 224 for flammability and AMS-DTL-23053/5C (Class 1 and Class 3). Meets SAE-AS81531, MIL-STD-883F Method 2015.13, Solutions A, B, and D, and D202F, and MIL-STD-202G Method 215K, Solutions A, C, and D when printed with resin or hybrid thermal transfer ribbons. RoHS Compliant. |
Label Application | Cable & Wire Marking |
Label Property | Flammability, Fluid Resistance, Harsh Environments, Military Grade |
Printer Type | Thermal Transfer |
UPC | 07498352561 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3402 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | H***X034H** Optimum Computer Printable mil. Spec. Heat Shrink Markers Part Drawing C10433 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Heat Shrink Labels Technical References GMUHS31U | English |