The R100X125V1M Self-Laminating Turn-Tell Label Cassette includes both label material and ribbon for easy changeover. The label design allows rotation for visibility from any angle - reposition on the wire/cable to align legends and improve aesthetics. Can be easily installed on existing terminated wires and assemblies without disconnecting the wires/cables. For use with the MP300 printer. Vinyl. 1" x 1.25" (25.4 mm x 31.8 mm). Color Clear/White. 125 labels per cassette. 1 cassette per package.
Note | For use with MP300 printer |
Product Type | Turn-Tell Label |
Sub Brand | PXE™ |
Cable Type | Category 3 UTP |
Color | White |
Compatible Wire Gauge (AWG) | 12-10 |
Material | Vinyl |
Number of Labels per Cassette | 125 |
Standards Met | RoHS Compliant |
Label Length (In.) | 1.25 |
Label Length (mm) | 31.8 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Label Height (In.) | 1.25 |
Label Height (mm) | 31.8 |
Maximum Cable Diameter (In.) | 0.22 |
Maximum Cable Diameter (mm) | 5.6 |
Minimum Cable Diameter (In.) | 0.16 |
Minimum Cable Diameter (mm) | 4.1 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Print-On Area Height (In.) | 0.38 |
Print-On Area Height (mm) | 9.7 |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Label Application | Cable & Wire Marking |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 61305676172 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0856 |
Std. Ctn. Qty. | 80 |
Std. Ctn. Volume (cf) | 1.3691 |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91 | English | |
Data Sheets | Technical Data Sheet, Turn Tell Label | English | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP Turn Tell Rotatable Self-Laminating Label | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |