Panduit T100X000VPM-BK vinyl continuous tape cassettes are quick and easy to load. These label cassettes, used with our EasyMark™ Plus labeling software, allows you to create custom pipe markers, voltage markers, signs, bin markers, and network identification labels on demand. Continuous tape is white in color and is 1.0" x 23 ft. For use with Panduit MP series printers.
Note | For use in MP Printers |
Product Type | Continuous Tape Label |
Sub Brand | PXE™ |
Color | White |
Ribbon Color | Black |
Material | Vinyl |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 23 |
Overall Length (m) | 7 |
Overall Width (In.) | 0.945 |
Overall Width (mm) | 24 |
Label Application | Safety & Facility Identification |
UPC | 61305676196 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0421 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 1.0095 |
Product Bulletins | PXE™ Series MP200 Mobile Printer Product Bulletin IDCB93-SA-ENG | English | |
Product Bulletins | PXE™ Series MP100 Mobile Printer Product Bulletin IDCB92-SA-ENG | English | |
Product Bulletins | Tecnología Rentable con Funciones Avanzadas Boletín de Producto IDCB93-SA-SPA | Spanish (Español) | |
Product Bulletins | Desempeño de Grado Industrial Apto para Bluetooth Boletín de Productos IDCB92-SA-SPA | Spanish (Español) | |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91 | English | |
Data Sheets | Thermal Transfer Printable Vinyl Film | English | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP Continuous Tape Part Drawing I00743XP_DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |