The PESS-A-ES Pre-Printed Conductor Earth (Ground) Symbol Label is constructed from a laminated material that protects the legend from abrasion and chemicals, resists UV light, chemical atmosphere, and abrasion; excellent life and adhesion properties. Polyester. 6.75" x 1.5" (171.45 mm x 38.1 mm). 0.49" (12.44 mm) diameter. Color White. Legend: Black. 20 labels per card. 10 cards per package.
Product Type | Conductor Label |
Legend | EARTH (GROUND) |
Legend Color | Black |
Background Color | White |
Environment | Indoor/Outdoor |
Material | Polyester |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Standards Met | RoHS Compliant |
Number of Labels | 200 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Overall Width (In.) | 6.75 |
Overall Width (mm) | 171.4 |
Diameter (In.) | 0.49 |
Diameter (mm) | 12.44 |
Legend Meaning | EARTH (GROUND) |
Color | Black/White |
UPC | 07498343206 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0068 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0676 |
Data Sheets | Preprinted Laminated Polyester Film TDS: GMYOL MH 14576 (For PLD* parts only) | English | |
Videos | Panduit Safety Solutions Overview Video | English | |
Part Drawings | Conductor Identification Labels Part Drawing C10628 | English |