The PPS0204W2100A Pre-Printed Arc Flash Warning Sign is constructed from a laminated material that protects the legend from abrasion and chemicals, resists UV light, chemical atmosphere, and abrasion; excellent life and adhesion properties. Legend "WARNING Potential Arc Flash Hazard Can shock, burn or cause death" Polyester. 4" x 2.25" (101.6 mm x 57.2 mm). Color Orange. Legend: Black. 5 signs per package.
Product Type | Arc Flash Sign |
Application | Arc Flash Labeling |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Environment | Indoor/Outdoor |
Color | Black/Orange |
Resistance Properties | Abrasion-Resistant, Chemical-Resistant UV-Resistant |
Standards Met | RoHS Compliant |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Overall Height (In.) | 2.25 |
Overall Height (mm) | 57.2 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Signs | 5 |
UPC | 61305625664 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0101 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1013 |
Videos | Panduit Safety Solutions Overview Video | English | |
Part Drawings | Safety Sign PVS And PPS Style 1 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Technical References | Panduit GMM Film Lamination | English |