The CLT25N-C630 Corrugated Loom Slit Wall Tubing protects cables from impact and abrasion. Features a slit for easy installation onto a bundle of wires or a pre-assembled harness assembly, increasing productivity. Hold in place with cable ties and accessories. Suitable for indoor applications. UL94-HB flammability rating and a maximum temperature rating of 230°F (110°C). Heat-Stabilized Nylon 6. Inside diameter 0.28" (7.2mm). Color HS Black. 1 per package.
Application | Covers wire and cable to protect from abrasion |
Note | Slit Wall |
Product Type | Corrugated Loom Tubing |
Color | Black |
Environment | Indoor |
Flammability Rating | UL94-HB |
Inside Diameter (In.) | 0.281 |
Inside Diameter (mm) | 7.14 |
Material | Nylon 6 |
Resistance Properties | Impact-Resistant |
Maximum Operating Temperature (°C) | 110 |
Minimum Operating Temperature (°C) | -40 |
Maximum Operating Temperature (°F) | 230 |
Minimum Operating Temperature (°F) | -40 |
Nominal Diameter (In.) | 0.25 |
Nominal Diameter (mm) | 6.35 |
Outer Diameter (In.) | 0.378 |
Outer Diameter (mm) | 9.6 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Standards Met | RoHS Compliant |
Part Features | Provides protection for cables. Slitted for easier install onto a bundle of wires or a pre-assembled harness assembly |
UPC | 07498328716 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4588 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Slit & Non-slit Corrugated Loom Tubing Part Drawing GB0222BP | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English | |
Technical References | Abrasion Protection Shelf Life | English |