The GEE99F-A-C Polyethylene Slotted Grommet Edging protects and prevents wires and cables from chafing against sharp edges of panel walls and knockouts. Slotted edging recommended for use on irregularly shaped and round panel holes. The material is highly flexible, while the adhesive lining ensures the product will stay in place. Packaged on a 100' (30.5m) reel for easy handling and dispensing. Polyethylene. Designed for 0.062"-0.099" (1.6mm-2.5mm) thick panels. Color Natural. 1 per package.
Note | Designed for irregular shaped or round panel holes |
Product Type | Slotted Grommet Edging |
Color | Natural |
Material | Polyethylene |
Maximum Compatible Panel Thickness (In.) | 0.099 |
Maximum Compatible Panel Thickness (mm) | 2.5 |
Maximum Operating Temperature (°C) | 50 |
Maximum Operating Temperature (°F) | 122 |
Minimum Compatible Panel Thickness (In.) | 0.062 |
Minimum Compatible Panel Thickness (mm) | 1.6 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Overall Height (In.) | 0.19 |
Overall Height (mm) | 4.7 |
Overall Width (In.) | 0.17 |
Overall Width (mm) | 4.3 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Resistance Properties | Abrasion-Resistant |
Standards Met | RoHS Compliant |
Application | To Protect and Prevent Wires and Cables from Chafing Against Sharp Edges of Panel Walls and Knockouts. |
Part Features | Provides protection for cables being installed where there might be sharp edges with irregular shaped and round panel holes. |
UPC | 07498362714 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3169 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Grommet Edging: WACB34 | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Adhesive Lined Grommet Edging | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English | |
Technical References | Abrasion Protection Shelf Life | English |