Fixed diameter cable clamp, heavy duty, #10 screw (M5), .50" (12.7mm) bundle, black, standard package.
Note | Not available in Japan |
Product Type | Cable Clamp |
Application | For securing wires and cables via fixed diameter clamping |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Bundle Diameter (In.) | 0.5 |
Maximum Bundle Diameter (mm) | 12.7 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Diameter (In.) | 0.203 |
Mounting Hole Diameter (mm) | 5.1 |
Overall Length (In.) | 0.89 |
Overall Length (mm) | 22.65 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 12.7 |
Overall Height (In.) | 0.6 |
Overall Height (mm) | 15.3 |
Resistance Properties | Weather-Resistant |
Standards Met | UL Recognized E136577, RoHS Compliant |
Maximum Flange Thickness (In.) | 0.05 |
Maximum Flange Thickness (mm) | 1.3 |
UPC | 07498356568 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0568 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2839 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Fixed Diameter Cable Clamps- CCH | English | |
Selection Guides | Selection Guide - WW-WASG03 Electrical Wire Sizes-WEB 7-7-11 | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |