Panduit PLT2S-C96A Metal Detectable Cable Ties are designed to help the food and beverage industries meet product manufacturing safety Stds. Featuring metal impregnated material, these cable ties are identifiable by metal detection equipment. Additionally, their antimicrobial properties help to reduce the growth of bacteria, fungus and mold on the surface of the part only. Std cross section, 7.3” (186mm) length. Made of Metal Detectable Nylon 6.6, blue in color, and come in packages of 100.
Product Type | Cable Tie |
Color | Blue |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 7.3 |
Overall Length (mm) | 186 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.057 |
Body Thickness (mm) | 1.4 |
Maximum Bundle Diameter (In.) | 1.85 |
Maximum Bundle Diameter (mm) | 47 |
Minimum Bundle Diameter (In.) | 0.13 |
Minimum Bundle Diameter (mm) | 3.3 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, ST2S, STH4 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 61305682371 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0321 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3208 |
Product Bulletins | Colliers de Serrage et Supports Antimicrobiens Détectables Bulletin Produit FRCB23 | French (Français) | |
Product Bulletins | Antimicrobial Metal Detectable FRCB41 | English | |
Specification Sheets | Antimicrobial Metal Detectable Nylon Cable Ties & Mounts Specification Sheet FBSP36 | English | |
Videos | Antimicrobial Metal Detectable Product Video | English | |
Part Drawings | Antimicrobial Metal Detectable Cable Tie Customer Drawing 02455NBA_DC | English | |
Brochures | Metal Detectable and Antimicrobial Metal Detectable Cable Ties and Mounts Product Bulletin FRCB23-WW-ENG | English | |
Flyers | Antimicrobial Metal Detectable Nylon Cable Ties and Mounts Flyer FRFL118-WW-ENG | English | |
Flyers | Colliers de Serrage et Embases en Nylon Antimicrobiens et Détectables Flyer FRFL18 | French (Français) | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |