Panduit CSH-D20 Cable Spacers are designed to separate or hang cords, cables and tubing. For use with Panduit cable ties up to Heavy cross section and are intended for indoor/outdoor environments. Made of Nylon 6.6, are black in color and come in packages of 500.
Application | Used to Separate and/or Hang Cords, Cables, and Tubing |
Product Type | Cable Spacer |
Color | Black |
Environment | Indoor |
For Use With | Cable Ties: S, LH, H |
Material | Nylon 6.6 |
Maximum Installation Temperature (°C) | 85 |
Maximum Installation Temperature (°F) | 185 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Overall Length (In.) | 2.12 |
Overall Length (mm) | 53.8 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
Standards Met | UL Recognized #E136577 |
Mount Method | Cable Tie |
UPC | 07498360095 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.4422 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 2.2112 |
Part Drawings | CSH Cable Spacer | English |