The PCSSH-B-CR Custom Length Cushion Sleeving is designed for use with metal locking strap and buckle strap cable cleats to help protect in the event of a short circuit fault, minimizing disruption and damage to personnel and property. The cushion sleeving is compatible with super-heavy cross section ties, custom length banding systems, or MS strapping, for use in harsh environments and applications. Features U-shaped channel, black neoprene material, 23.1mm width, and 100-foot reels.

Specifications

Product Type Cable Cleat Cushion Sleeve
Application General
Color Black
Environment Indoor/Outdoor
Sub Brand Pan-Steel®
For Use With MLTEH, MLTSH, MLTMS
Material Neoprene
Maximum Installation Temperature (°C) 93
Maximum Installation Temperature (°F) 200
Minimum Installation Temperature (°C) -80
Minimum Installation Temperature (°F) -112
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 200
Minimum Operating Temperature (°C) -80
Minimum Operating Temperature (°F) -112
Overall Length (In.) 1200
Overall Length (mm) 30500
Overall Width (In.) 0.91
Overall Width (mm) 23.1
Overall Height (In.) 0.38
Overall Height (mm) 9.7
Resistance Properties Flame-Resistant
Standards Met MIL-R-6855 Material Spec

Packaging Detail

UPC 07498334539
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.2422
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}