Panduit’s ABM112-A-D 4-way rubber-based adhesive backed cable tie mounts have been designed for fast installation and long-term performance and reliability. They are made of Nylon 6.6. These mounts can be used with miniature, intermediate, and standard cable ties and are intended for use in indoor environments. They are 1.12” x 1.12” (28.5mm x 28.5mm), supplied in strips of 2, are white in color and come in packages of 500.
Product Type | Cable Tie Mount |
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Color | White |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Mounting Hole Thread Size | 0.14 |
Overall Length (In.) | 1.12 |
Overall Length (mm) | 28.5 |
Overall Width (In.) | 1.12 |
Overall Width (mm) | 50.3 |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Standards Met | CE Compliant, UL Recognized, RoHS Compliant |
Static Load Capacity (kg) | 0.286 |
Static Load Capacity (lb) | 0.63 |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498328112 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1583 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.5833 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | ABM112 4 Way Mount Part Drawing GB0239F0 | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |