Panduit’s ABMQS-A-C multiple bridge adhesive backed cable tie mounts have 4-way cable tie entry making part orientation fast and easy. They are made of ABS plastic, are mounted with rubber adhesive tape and have a hole spacing of 2.5" (63.5 mm). The mounts are 5.1" long x 0.75" wide (130.3 x 19.0 mm). They can be used with miniature, intermediate, and standard cable ties and are designed for indoor environments. They are white in color and come in packages of 100.
Product Type | Cable Tie Mount |
Application | Cable Tie Entry from All Four Sides, Used with Miniature, and Intermediate Cables Ties |
Color | White |
Environment | Indoor |
Material | ABS |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Mounting Hole Thread Size | #6 |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19 |
Overall Width (In.) | 5.13 |
Overall Width (mm) | 130.3 |
Overall Height (In.) | 0.29 |
Overall Height (mm) | 7.4 |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
Static Load Capacity (kg) | 0.838 |
Static Load Capacity (lb) | 1.85 |
For Use With | Miniature, Intermediate Cross-Section Ties |
UPC | 07498334216 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1285 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.2851 |
Product Bulletins | Product Bulletin - SA-ELCB05 ABMQ(2) | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - ABMQ_RR | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |