Panduit’s ABMS-A-C 2-way rubber-based adhesive backed cable tie mounts have been designed for fast installation and long-term performance and reliability. They are made of Nylon 6.6., and can be used with miniature, intermediate, and standard cable ties. Mounts are 1.12” x 1.12” (28.5mm x 28.5mm), white in color and intended for use in indoor environments. They supplied in strips of 2 and come in packages of 500.

Specifications

Product Type Cable Tie Mount
Application 2 Way Cable Tie Mount, used With Miniature, Intermediate, and Standard Cable Ties
Color Natural
Environment Indoor
Material Nylon 6.6
Maximum Compatible Panel Thickness (In.) 0.04
Maximum Compatible Panel Thickness (mm) 1
Maximum Operating Temperature (°C) 49
Maximum Operating Temperature (°F) 120
Minimum Operating Temperature (°C) -29
Minimum Operating Temperature (°F) -20
Mount Method Adhesive Tape
Mounting Hole Thread Size #6
Overall Length (In.) 1.13
Overall Length (mm) 28.7
Overall Width (In.) 1.13
Overall Width (mm) 50.3
Overall Height (In.) 0.17
Overall Height (mm) 4.3
Standards Met CE Compliant, UL Recognized: E136577, RoHS Compliant
Static Load Capacity (kg) 0.272
Static Load Capacity (lb) 0.6
For Use With Miniature, Intermediate Cross-Section Ties

Packaging Detail

UPC 07498358002
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0539
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 0.2695

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}