Panduit AST25-5-C100 Aerial Support Ties with integral 1/2” (12.7mm) spacer for support strands are designed to keep equipment and cable clear of pole hardware. These ties and spacers together reduce inventory costs and allows for faster installation. They are releasable and re-usable, and do not require install tools. Supports bundles up to 2.5” (63.5mm) in diameter and is for use in outdoor environments. Made of weather-resistant polypropylene, is black in color and comes in packages of 100.
Product Type | Aerial Support |
Application | (1) To Attach Coax or Telephone Cable to The 1/4 Inch (6.4Mm) or 5/16 Inch (7.9Mm) Support Strand to form The Expansion Loop and Keep Equipment and Cables Clear of Pole Hardware |
Color | Black |
Environment | Indoor/Outdoor |
Material | Polypropylene |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 334 |
Minimum Loop Tensile Strength (lb) | 75 |
Overall Length (In.) | 10 |
Overall Length (mm) | 254 |
Overall Width (In.) | 1.16 |
Overall Width (mm) | 29.5 |
Resistance Properties | Heat-Resistant, UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
UPC | 07498360105 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.3876 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 3.8756 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - AST_R3 | English | |
Installation Documents | Aerial Support Ties | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |