Panduit PM2H25-M Push Cable Mounts can be used where only one side of the panel is accessible and require no adhesive or additional mounting hardware. They have a maximum panel thickness limit of 0.13” (3.2mm) and require a panel hole of 0.25” (6.4mm) for mounting. For use in indoor environments and with miniature, intermediate and standard cable ties. Made of Nylon 6.6, are natural in color and come in packages of 1000.
Application | Push Mounts for use where Only One Side of the Panel is Accessible |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.13 |
Maximum Compatible Panel Thickness (mm) | 3.3 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Push Barb |
Overall Height (In.) | 0.62 |
Overall Height (mm) | 15.7 |
Overall Length (In.) | 0.3 |
Overall Length (mm) | 7.6 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 50.3 |
Standards Met | CE Compliant, UL Recognized: E56854, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358361 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0753 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.3765 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Cable Tie Mount Push Mount Part Drawing GB0239IJ | English | |
3D CAD Models | Push Cable Mount 3D STP file | English | |
Selection Guides | Cable Accessories Selection Guide WW-WASG02 06/2021 | English |