Panduit TMEH-S25-Q0 screw applied extra heavy cable tie mounts are designed for use with Panduit extra-heavy cross section cable ties for mounting cable, large wire bundles, or tubular shapes. Their unique cradle design provides maximum stability for cable bundling, routing and the support of large diameter and heavy cable bundles. Install with #1/4 (M6) screw. For outdoor use, made of Weather Resistant Nylon 6.6, are black in color and come in packages of 25.
Application | Extra Heavy Cable Tie Mount Applied With a Screw for Outdoor Environment |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Overall Height (In.) | 0.61 |
Overall Height (mm) | 15.5 |
Overall Length (In.) | 1.62 |
Overall Length (mm) | 41.1 |
Overall Width (In.) | 0.72 |
Overall Width (mm) | 50.3 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
For Use With | Intermediate, Standard, Heavy, Extra Heavy Cross-Section Ties |
UPC | 07498358075 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.3338 |
Catalog Cut Sheets | Catalog Cut Sheet - TMEH-S8-Q0 Product Page | English | |
Product Bulletins | Heavy Duty Mounts and Assemblies | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TMEH-XX Tie Mount GB0239EL-R2 | English | |
Part Drawings | TMEH-XX Tie Mount GB0239EL-R2 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English | |
Selection Guides | Cable Accessories Selection Guide WW-WASG02 06/2021 | English |