Panduit PLC1.5I-S8-M Locking Clamp Cable Ties are used to secure cable bundles to another surface such as a control panel, communication rack, wall or ceiling. The cable tie design allows for bundling before or after screwing clamp in place, for use with #8 (M4) screw. Intermediate cross section, 6.1" (155mm) length. Made of Nylon 6.6, are natural in color and come in packages of 1000.
Product Type | Locking Clamp Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 6.1 |
Overall Length (mm) | 154.9 |
Body Width (In.) | 0.135 |
Body Width (mm) | 3.4 |
Body Thickness (In.) | 0.045 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 1.25 |
Maximum Bundle Diameter (mm) | 32 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 178 |
Minimum Loop Tensile Strength (lb) | 40 |
Screw Size | #8 (M4) |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Mounting Hole Width (In.) | 0.335 |
Mounting Hole Width (mm) | 8.5 |
Mounting Hole Diameter (In.) | 0.174 |
Mounting Hole Diameter (mm) | 4.4 |
Standards Met | CE Complaint; CSA Certified; UL 62275 Compliant (Type 2, 21); UL Listed; UL recognized |
For Use With | GTS-E, GS2B-E |
Application | Used to secure a cable bundle to another surface such a control panel, wall or ceiling. |
Part Features | Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling. |
UPC | 07498355061 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1338 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 3.3446 |
Videos | Premium Cable Ties | English | |
Part Drawings | Clamp Tie Cable Tie Drawing | English | |
Part Drawings | Clamp Tie Cable Tie 3D STP File | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |