Panduit PLT1M-C702Y Locking Cable Ties are suitable for use in plenum or air handling spaces. With low smoke density and an excellent flammability rating of UL 94V-0, they are an accepted solution for bundling qualified cable without conduit in air handling space applications. For indoor or outdoor use with greater resistance to damage caused by ultraviolet light. Miniature cross section, 4.0” (102mm) length. Made of HALAR, a distinctive maroon color, and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Maroon |
Environment | Plenum |
Material | ECTFE |
Resistance Properties | Heat-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 4 |
Overall Length (mm) | 102 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.043 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22 |
Minimum Bundle Diameter (In.) | 0.24 |
Minimum Bundle Diameter (mm) | 6.1 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 125 |
Maximum Operating Temperature (°F) | 257 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Compliant |
For Use With | GTS-E, GS2B-E, PTS, PPTS, STS2 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498344735 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0237 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2370 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide FRSG3 | English |