StrongHold ST17-075-66RD General Purpose PVC Electrical Tape has non-corrosive and pressure-sensitive adhesive, which eliminates the need for heat, moisture or other catalysts during application. Its high elongation provides excellent conformability properties and it is .75" x 66' x .007” in size. It is red in color and comes individually cellophane wrapped. Suitable as primary insulation when used for splicing up 600 Volts or 80∘C (176∘F).
Sub Brand | StrongHold™ |
Product Type | Electrical Tape |
Color | Red |
Material | PVC |
Adhesive Material | Rubber |
Overall Thickness (In.) | 0.007 |
Overall Thickness (mm) | 0.18 |
Overall Length (ft.) | 66 |
Overall Length (m) | 20.12 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.05 |
Tensile Strength (N/cm) | 24.72 |
Tensile Strength (kg/mm) | 0.252 |
Elongation at Break (%) | 200 |
Adhesion to Steel (N/cm) | 1.97 |
Adhesion to Steel (oz/in) | 18 |
Adhesion to Backing (N/cm) | 1.97 |
Adhesion to Backing (oz/in) | 18 |
Flammability Rating | UL 510 Flame Retardant |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Dielectric Breakdown Voltage (V) | 7 |
Standards Met | Meets UL 510 CAS C 22.2 No 197; Meets RoHS 2002/95/EC directives |
Compliance Certifications | CSA Certified, UL Listed |
Environment | Indoor/Outdoor |
Application | Contractor, Electrical Construction, Industrial Construction, Manufacturing, Maintenance and Repair |
Durability (yr) | 5 |
Tape Style | General Purpose |
UPC | 61305673261 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0543 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.5429 |
Product Bulletins | StrongHold™ PVC Tape Brochure SFCB23--SA-ENG | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold PVC Electrical Tape Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |