Product Type | Harness Corner Post |
Color | Black |
Environment | Indoor |
For Use With | Harness Corner Post |
Material | Nylon 6.6 |
Maximum Bundle Diameter (In.) | 0.75 |
Maximum Bundle Diameter (mm) | 19 |
Overall Height (In.) | 1.88 |
Overall Height (mm) | 47.8 |
Overall Length (In.) | 1.6 |
Overall Length (mm) | 40.8 |
Overall Width (In.) | 0.9 |
Overall Width (mm) | 22.9 |
Screw Size | #8 (M4) |
Application | 1) Designed to Pre-Form Tight Bundles at Harness Corners and Breakouts 2) Top Arm Rotates Upward for Easy Removal of Completed Harness |
Part Features | Designed to pre-form tight bundles at harness corners and breakouts, Top arm rotates for easy removal of complete harness |
UPC | 07498361100 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.2839 |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | CPH.75-S8-X 3D Drawing | English | |
Part Drawings | Corner Post Part Drawing GB0239HJ | English |