Panduit RER.75-S6-X Harness Elastic Retainers with replaceable elastic band are part of the Quick-Build™ modular and reusable harness board system. Cable bundles are formed as individual wire are inserted into retainers and once bundles are formed, they can be easily removed. Suitable for 0.75” maximum bundle capacity and come in packages of 10.
Product Type | Elastic Bundle Retainer |
Sub Brand | Quick-Build™ |
Environment | Indoor |
For Use With | QB Components - QB-BASE175-Q, QB-S6-500-C and QB-RERBASE-X |
Material | Nylon 6.6 |
Maximum Bundle Diameter (In.) | 0.75 |
Maximum Bundle Diameter (mm) | 19 |
Mount Method | Screw-On |
Overall Height (In.) | 2.21 |
Overall Height (mm) | 56.1 |
Overall Length (In.) | 1.12 |
Overall Length (mm) | 28.4 |
Overall Width (In.) | 1.12 |
Overall Width (mm) | 28.4 |
Screw Size | #6 (M3) |
Application | Suitable for 0.75" Maximum Bundle Capacity |
Part Features | Cable bundles are formed as individual wires are inserted, Complete bundles can be easily removed, The elastic band is replaceable |
UPC | 07498361080 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0539 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.2695 |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | Elastic Retainer RER.75-S6; GB0239IN | English | |
Installation Documents | Installation Instructions/Best Practices - RER Elastic Replacement Installation Instructions | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |